Skip to main content
Cart
almost 2 years ago

Take advantage of Hilti's new expansion anchor to "Do More with Less!"

AS5216:2021,HST4-R,Do more with less

5.6K

Introduction


Stud anchors are widely used for fast and reliable fastening to concrete, and are especially suitable for baseplate fixing, façade brackets, and curtain walls, as well as service fixings in civil infrastructure (e.g. tunnels, bridges, noise barriers) and industrial fastenings (e.g. machine and conveyor belt fixings). However, stud anchors have shown limitations in terms of performance and design flexibility when compared to cast-in or chemical anchors.


HST4-R is the latest innovation from Hilti, bringing stud technology beyond existing anchor approval standards for post-installed anchors, while meeting the evolving needs of both specifiers and contractors.  


Hilti’s is committed to giving specifiers higher performing anchoring solutions, which allow for value-engineered and optimized design, securing more peace of mind to translate what they specify into well-executed applications on the jobsite.


HST4-R is the result of Hilti’s continuous innovation and research, building on the success of our previous portfolio of stud anchors, such as HSA-R, HST2-R, and HST3-R. Opting for HST4-R will enable you to optimize baseplate designs, helping to reduce the total cost of ownership and enhancing sustainability for your applications. This is thanks to:


1.    an innovative design that allows for improved resistance to concrete cone failure – up to the level of cast-in headed fasteners – and higher pullout capacity than ever before. This means engineers can now reduce the anchor diameters, achieve smaller spacing and edge distances, and further optimize their baseplates. These types of improvements ultimately help to reduce costs and increase sustainability;


2.    the approval of variable embedment depth, enabling the optimization of anchor lengths to precisely match your load requirements;


3.    a broad range of approvals for different load conditions – static loads in uncracked and cracked concrete, seismic C1 and C2, as well as fire loads – and compatibility with Hilti’s installation systems, that are less prone to human errors because no cleaning is required. Hilti’s Adaptive Torque Module automatically provides the correct torque for your specific anchor. This will help to ensure that on the jobsite you get exactly what you specified.



HST4-R: Our Highest Performing Wedge Anchor


Concrete cone failure and pull-out failure are two of the most critical failure modes for mechanical anchors under tension.


Concrete cone failure occurs when the concrete around the anchor cracks and breaks out in a cone shape. This happens due to the stress induced in the concrete by the forces transmitted from the structure through the fastening point. The design method for calculating the concrete cone resistance of mechanical anchors is provided by AS5216:2021, which is the Australian standard for post-installed and cast-in anchor fastenings in concrete.


According to AS5216:2021, the characteristic resistance of a group of fasteners in the case of concrete cone failure is obtained by multiplying the characteristic resistance of a single anchor placed in concrete (and not influenced by adjacent fasteners or edges of the concrete member), N0Rk,c , by a series of coefficients that account for the influence of various factors. These account for variables such as the distance from the slab edge, the spacing between anchors within a group, load eccentricities and bending moments, and the presence of dense reinforcement.


In particular, the characteristic resistance of a single anchor, N0Rk,c, is dependent on both the concrete strength and the embedment depth of the anchor itself, as given by the following formula:


           


where fck represents the nominal characteristic compressive cylinder strength of the concrete, and hef is the effective embedment depth of the anchor. The coefficient k1, which linearly influences the concrete cone characteristic resistance, is, in general, indicated in the European Technical Assessment of the anchor. According to current market standards and also indicated in the AS5216:2021, this factor typically assumes values of: 7.7 for cracked concrete and 11.0 for uncracked concrete for post-installed fasteners, and 8.9 for cracked concrete and 12.7 for uncracked concrete for cast-in headed fasteners.


Hilti HST4-R is the first stud anchor in the world to achieve the same concrete cone resistance as a cast-in headed fastener, with a k1  factor 8.9 for cracked concrete and 12.7 for uncracked concrete for sizes M10 to M16, thanks to its innovative design. This means that HST4-R can reach the same concrete cone load capacity as other stud anchors with a shorter embedment depth, or can achieve a ~16% higher load capacity with the same embedment depth. What does this mean in design practice? It means that you can now use shorter anchors for the same application, or design for higher loads using the same anchors.


HST4-R has 4 key components that contribute to its superior performance (see Figure 1):


(1) turbo-channels and interlock, which provide additional interlock resistance with the sleeve;

(2) a highly engineered sleeve with a tip groove design, a longer four-segment shape and a tapered tip, which maximizes the grip to the concrete and helps to prevent slippage;

(3) a turbo-mountain-valley shape, which maximizes the sleeve expansion, enabling strong performance in both uncracked and cracked concrete as well as in seismic conditions, and providing reliable anti-spinning proof for the sleeve;

(4) tailored and proprietary top-coatings for the bolt and the nut, which are optimized for tension loads and allow for close-to-the-edge installation.


Figure 1: HST4-R innovative design


The innovative design of HST4-R further provides a higher pullout capacity in both uncracked and cracked concrete, under both static and seismic loads. Compared to our previous generation of stud anchors, for a single anchor with the same length and diameter, HST4-R provides a tensile performance increase of +45% to +84% in uncracked concrete under static conditions, +18% to +41% in cracked concrete, and +13% to +47% under seismic C2 loads, depending on the diameter of the anchor.


Variable Embedment Depth: Optimize Your Anchor Length


The embedment depth of an anchor in concrete determines both the load transfer mechanism and failure mode of the anchor. In general, the deeper the embedment, the higher the load capacity of the anchor. The downside is that a deeper embedment also results in longer drilling and setting time, as well as a higher risk of hitting rebars.


Most stud anchors are approved for fixed embedment depths, typically between 1 and 3 values. This limits the flexibility and optimization potential for both the anchor selection and design, as the structural engineer is required to choose from a predefined set of anchor lengths and embedment depths, which may result in over-designing the fastening point.


HST4-R is qualified according to the new European assessment documents, EAD 330232-01-0601 v02, which covers the improved resistance to concrete cone failure, and EAD 330232-01-0601 v03, which covers the use of variable embedment depth for mechanical anchors fastened in concrete. This means that, with HST4-R, the embedment depth can be freely selected within given ranges (as specified in the European Technical Assessment document ETA-21/0878) according to the selected anchor diameter and load requirements, as shown in Table 1.




Table 1: Effective embedment depth ranges for HST4-R


With variable embedment depth, structural engineers can select the optimal anchor length and embedment depth for their applications, getting the best value for money for their anchors, which helps saving on material and reducing installation costs.


HST4-R can be designed using the Hilti PROFIS Engineering software, which is a cloud-based software that integrates with structural suites and aids in the design and optimization of fastening points and baseplates. With PROFIS Engineering, Hilti provides a user-friendly interface, a 3D modelling environment, a report generator, and technical support service. PROFIS Engineering implements the AS5216:2021 design method and includes all the features and benefits of HST4-R, such as improved concrete cone resistance, variable embedment depth, and no-cleaning installation.


HST4-R: Unlocking the Power of Value Engineering


The higher tensile performance of HST4-R, combined with the use of PROFIS Engineering software, helps you to optimize your fastening solutions, to reduce the size of your baseplates, lower your costs, save on materials, and make your solutions more sustainable. The use of smaller anchors and the higher concrete cone performance of HST4-R make it possible to use smaller anchor spacings, which, in several instances, allows for a reduction in the overall size of the baseplate.


As a simple example, let’s consider the 10mm thick baseplate shown in Figure 2. This is a steel baseplate subjected to a static tensile 50kN force. The concrete member is of the C20/25 concrete strength class, and is 250mm thick, and is considered as cracked concrete.

Figure 2: baseplate in tension with traditional stud anchoring solution


A ‘traditional’ stud anchor solution would require four M12 stud anchors, with an effective embedment depth of 88mm, an anchor length of 125mm, and an anchor spacing of 165mm, resulting in a baseplate size of 200mmx200mm. Placing the anchors closer to each other, for example at a spacing of 160mm, will require the use of longer and more expensive anchors.


How can you now optimize with the HST4-R?


OPTION 1: Thanks to the higher pullout capacity of HST4-R, it is possible to reduce the anchor diameter size from M12 to M10. This already allows for a reduction in both the material and cost of the anchors.


Simultaneously, with the improved concrete cone capacity and the use of variable embedment depth, it is also possible to reduce the anchor length, by using a shorter effective embedment depth of 71mm. This shorter embedment will even provide the same concrete cone capacity as the original design.


OPTION 1 BENEFITS: The use of smaller anchor diameters results in smaller diameter boreholes, and the use of shorter anchors results in shorter drilling depth, helping to reduce both installation time and costs on the jobsite.


OPTION 2: However, to truly maximize your value, it is possible to maintain the anchor embedment and reduce the anchor spacing instead. The same performance can now be achieved with four M10 anchors, with the same effective embedment depth of 88mm as before, but with a smaller anchor spacing of 135mm. The improved spacing allows for a reduction in the baseplate size to 165mmx165mm.


OPTION 2 BENEFITS: The optimized baseplate is 30% smaller which translates to a 30% reduction in the volume of steel used!


Figure 3: HST4-R – best value for money with baseplate optimization


Conclusions


HST4-R is the latest Hilti innovation in stud anchors, going beyond the standards for post-installed fastening. HST4-R is a high-performing stud anchor with a unique design that allows for variable embedment depth and improved resistance to concrete cone failure, ultimately resulting in a tensile resistance higher than ever before. It has a broad approval range to cover your application requirements and ensure code compliance. It is compatible with Hilti's installation systems, ensuring a reliable installation.


HST4-R truly enables the optimization of baseplate designs, making your specifications higher performing, value engineered, and bringing you more of the peace of mind you deserve.


HST4-R: the stud anchor that allows you to do more with less.



The information provided in this article is for general information purposes only. While we strive to ensure the accuracy and reliability of the information presented, it is not intended as legal, technical or professional advice.

Hilti makes no representations or warranties of any kind, express or implied, about the completeness, accuracy, reliability, or suitability, with respect to this article for any purpose.

No comments yet

Be the first to comment on this article!