2-in-1 HDI Short version
New productItem #r4208885
Setting tool for HDI anchors with an integrated SDS Plus (TE-C) stop hammer drill bit
- Connection end: TE-C (SDS-plus)
- Base material: Reinforced concrete, Concrete
- Working mode: Hammer drilling
Share
Features & Applications
Features & Applications
Features
- Drill holes precisely to the desired depth
- No need to change tools – drilling and setting can be done with the same tool
- Up to 50% faster than the traditional method (overhead hammering) – increasing productivity
- Large rubber grip for easier handling
- Drilling and setting with one tool
Applications
- Installation of Hilti HDI short drop-in anchors for fastening pipes, air ducts and suspended ceilings
- Installation of Hilti HDI-P short drop-in anchors for fastening sprinkler systems, HVAC fixtures, plumbing and electrical components and suspended ceilings in hollow core panels, precast plank and post-tensioned slabs