FIELDWIRE BY HILTISee how Fieldwire powers the top construction companies worldwideLearn More

Grinders and sanders

Find out how our grinders and sanders are designed for increased productivity and performance when cutting or grinding concrete and metal

Find out how our grinders and sanders are designed for increased productivity and performance when cutting or grinding concrete and metal
AG 125-20SE Angle grinder Powerful 2000w angle grinder with variable speed and slide switch, for cutting and grinding in metal, concrete, and masonry with discs up to 125mm
AG 125-20D Angle grinder Brushless 2000W angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 125mm
AG 125-13S Angle grinder 1300W angle grinder with long-lasting carbon brush, for cutting and grinding with discs up to 125 mm
AG 230-24D Angle grinder 2400W angle grinder with dead man's switch, rotatable grip and long-lasting carbon brush, for discs up to 230 mm
AG 4S-A22 Cordless angle grinder 22V cordless angle grinder with electronic speed control and brushless motor for everyday cutting and grinding with discs up to 5" or 125 mm
GDG 6-22 Cordless die grinder Variable-speed cordless die grinder with powerful brushless motor and extra run time for metal fabrication and architectural metalworking (Nuron battery platform)
GDG 6-A22 Cordless die grinder Variable-speed cordless die grinder with high-performance brushless motor for metal fabrication and architectural metalwork
DWS 225 Long-neck sander Long-neck random orbital drywall sander with variable-speed brushless motor and dust extraction (supplied with bag and extension pole)