NEW TO HILTI ONLINE?See your customized prices and shop 24/7Register/Login here
Hilti

Features & Applications

Fastening strap 1,50 m LC 250 daN assy #2236618
Features
  • Very versatile trolley, with 3 shelves to carry multiple or bulky items of any kind, up to 150 kg / 330 lbs
  • Robust and compact design, due to unique foldability
  • Extremely durable tyres – built to withstand water, heat and punctures on jobsites
  • Top layer of universal trolley compatible with Sortimo cases
  • Outer dimensions when folded together (L x W x H): 573 x 224 x 711mm / 22,5" x 8,8" x 28"
Applications
  • Transporting construction equipment

Technical Data

Fastening strap 1,50 m LC 250 daN assy #2236618