X-ECT-E MX Cable tie mount
New product StandardItem #r6103320
Plastic cable/conduit tie holder for BX and GX nailers
- Application: Conduits, Electrical applications, Bunched cables, Single cables, Mechanical and electrical fixtures
- Material: High-density polyethylene (HDPE), Halogen- and silicone-free
- For use with (tools): BX 3-ME, BX 3-ME 02, GX 120-ME, GX 3-ME
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@871abd86, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5610cc87, unit=null, value=Hilti's most time- and cost-efficient method of installing cables and conduits}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@40b73875, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e68a6c7a, unit=null, value=Friction-fit in the nose of BX/GX/DX nailers for easy handling}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fbfc5d60, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3f1, unit=null, value=0}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fbfc6122, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3f1, unit=null, value=0}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fbfc64e4, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3f1, unit=null, value=0}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9fe4daf7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@28be76ec, unit=null, value=Fastening electrical cables}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@add49d3a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@eb96300b, unit=null, value=Fastening electrical conduits}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c03bb444, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4d121c3, unit=null, value=Fastening water and heating pipes}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ce76e741, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@327fb468, unit=null, value=Universal holder for all types of cable ties up to 11.5 mm wide}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@dd3c6a99, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5f264c92, unit=null, value=Typical spacing between fastening elements ranges from 50-100 cm – load requirements must be taken into account}], id=CHA_APPLICATION_05, multiValue=false, name=Application 05}