HFB-A-R Wedge anchor
New product
Premium
Item #r10779848
High-performance wedge anchor for fastening fire protection boards to concrete
- Head configuration: Externally threaded
- Environmental conditions: Outdoor, Outdoor (more than 1km to coast), Outdoor with heavy industrial pollution
- Approvals / test reports: ETA, Fire, Seismic
Share
Features & Applications
Features & Applications
Features
- Faster and more reliable fire board anchor for cracked concrete
- Pre-assembled washer
- Short embedment depth of 25 mm, 30 mm and 35 mm
- No torque needed to set the anchor
Applications
- Installing fire protection boards in tunnels
- Fastening wire mesh for sprayed mortar in tunnels
- Other light-duty applications
For approval or certificate information, please see individual items.