HST4 Wedge anchor
New product
Ultimate
Item #r18476739
Our highest performing wedge expansion anchor for bearing high static and seismic loads in cracked concrete (carbon steel)
- Material, corrosion: Carbon steel, Zinc plated (min. 5 microns)
- Head configuration: Externally threaded
- Installation tools: TE 30-22 Cordless rotary hammer, SIW 6-22 ½” Cordless impact wrench, TE 6-A22 Cordless rotary hammer
Share
Features & Applications
Features & Applications
Features
- Innovative performance – our next-generation anchors offer improved concrete capacity and pull-out loads, allowing you to optimize baseplate size and anchor usage and get more value out of your materials
- Unlock flexibility – anchors can be securely installed in shallow embedment depths for productivity and deep embedment depths for increased performance with flexible edge and spacing distances
- Faster and easier installation – install our full range of anchors quickly with our Adaptive Torque compatible tools and without the need for borehole cleaning
- Safer and more reliable– patented anti-spin expansion cone designed to eliminate spinning issues for a more reliable anchor installation
- Cost-saving design – pair with PROFIS Engineering software to simplify the design of steel-concrete connections and reduce material costs
Applications
- Fastening baseplates, handrails, façade systems, and mechanical, electrical, or plumbing supports to concrete
- Fastening in cracked and uncracked concrete required for building code compliancy
- Qualified to resist seismic actions and loads; for full coverage of ETA approved C1 and C2 critical connection requirements
- Suitable for dry indoor use
- Qualified to resist seismic actions and loads; for full coverage of ACI compatible design requirements
For approval or certificate information, please see individual items.