B14 5.2 14V Battery
New productItem #r8412298
14V 5.2 Ah Li-ion battery for extended running time
- Battery capacity: 5.2 Ah
- Weight: 0.59 kg
- Dimensions (LxWxH): 103 x 81 x 69 mm
Share
Features
- Improved capacity providing up to 60% longer running time
- The latest Cordless Power Care (CPC) technology allows higher charging accuracy to prolong running time while intelligently monitoring each cell for improved performance
- Fully sealed electronics for increased protection against dust, humidity and water
- Rugged internal construction helps protect the battery cells and electronics
- Rubberised, soft-grip casing for better handling and improved protection from damage if dropped
Applications
- Compatible with the whole Hilti 14V cordless tool range
- Compatible with all Hilti C4/36 Li-ion chargers
- Applications in extreme temperature conditions – from 60° C (140° F) down to -17° C (1.4° F)
- All main applications requiring a combination of high performance and long running time
Technical Data
Documents
-
- Operating Instruction Li-Ion, Chinese (traditional), Italian, Hebrew, Serbian, German, Russia, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Spanish, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.5 MB ]