Login and purchasing functionalities back in a few hours
new

Thick metal reciprocating saw blade (titanium coated carbide)

Ultimate titanium coated reciprocating saw blade for cutting cast iron, stainless steel and other tough metals thicker than 5 mm (3/16")

  • Product class: Ultimate
ultimate

Customers also searched for Thick metal recip bladeTCT recip bladeCoated recip blade or ultimate recip blade.

Choose options

Teeth per inch
  • 8
Blade length
  • 150 mm
  • 225 mm
  • 230 mm
  • 300 mm
Pack size
  • 1 pc
  • 3 pc
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us

Technical Data

Product class
Ultimate

Features & Applications

Features

  • 100x cutting life – one Hilti titanium coated recip blade lasts up to 100 times longer than bimetal blades and up to 2 times longer than carbide tipped blades for our lowest cost per cut
  • Faster cuts – engineered to cut through structural steel, stainless steel and cast iron faster than carbide, bimetal or diamond grit blades
  • Consistent cutting speed – keeps its initial high cutting speed throughout the blade's entire lifetime
  • Titanium coated – titanium teeth give these blades our highest heat-resistance and impact durability to get through bigger jobs with fewer blade changes
  • heavy-duty construction – large tooth geometry and increased tooth spacing help these blades to cut tougher materials with ease

Applications

  • Faster cuts through tough metals – including stainless steel, cast iron and high-alloyed steel thicker than 5 mm (3/16")
  • Cutting thick structural steel

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.