![](/content/hilti/A2/AU/en/engineering/design-center/anchor-systems/design-guidelines/safeset/_jcr_content/pagestageimage.img.1920.medium.jpg/1488510854717.jpg)
Make your jobsite installations simple, seamless, and productive
Hilti Safeset system for installing anchors and rebar
![Hilti SafeSet system](/content/hilti/A2/AU/en/engineering/design-center/anchor-systems/design-guidelines/safeset/_jcr_content/mainSection/mainColumn/image_text_1621257662/image.img.1920.medium.jpg/1488511667522.jpg)
SafeSet is our system for installing anchor fastenings.
SafeSet helps to ensure that anchors can carry their maximum load values safely, minimising the risk of failing anchors.
It’s designed to speed up the installation of anchors and rebar connections and to make them safer and more reliable.
All the components of SafeSet are covered by international approvals and fit seamlessly together.
HOW CAN SAFESET IMPROVE ANCHOR INSTALLATIONS
![Hilti HIT-HY 200, HDE 500-A22, HIT-Z Anchor rod, TE-YD Hollow drill bit](/content/hilti/A2/AU/en/engineering/design-center/anchor-systems/design-guidelines/safeset/_jcr_content/mainSection/mainColumn/image_text/image.img.1920.medium.jpg/1488511160556.jpg)
SafeSet is designed for:
- Reliability
SafeSet is designed to reduce the risk of failing anchors and to avoid mistakes during installation, for instance through inadequate cleaning of drilled holes. - Productivity
With SafeSet you can install anchors up to 45% faster than by traditional methods - by eliminating time-consuming steps, such as manually cleaning drilled holes.
All our SafeSet components are tested and developed together to make sure they fit together seamlessly.
Use one system – all from one manufacturer. - Full system approval
All SafeSet systems are covered by international approvals such as ETA and ICC and meet the requirements of AS 5216:2021.
WATCH THE VIDEO
Ask an engineer