- Home
- Engineering
- Engineering Services
- Decking Design Services
DECKING DESIGN SERVICES
We provide a design calculation service of X-HVB Shear Connector Applications on your construction projects
![Decking Design Services](/content/hilti/A2/AU/en/engineering/engineering-services/decking-design-request-external/_jcr_content/pagestageimage.img.1920.medium.png/1614150370929.png)
While designing a composite slab comprised of steel beams, deck sheets and concrete slabs, it is often necessary to resist shear forces by using shear connectors. These shear connectors need to be attached to the steel structural members before the concrete slab is poured. The selection of the shear connector is fundamental to ensure the transfer of loads and consequently a desired performance of the mixed steel-concrete floors is achieved.
The Hilti X-HVB shear connector is a mechanically fastened shear transfer device for use in composite deck slab construction as an alternative to welded Nelson studs. Our PROFIS X-HVB Design software is compliant to design standards such as Eurocode4 and AS/NZS 2327.
Please feel free to request X-HVB shear connector design and let us provide the solution to you!
Our service includes:
Cover Letter
Checklist including summary of request and input details
Detailed bill of material per application
Complete software calculation report per application
CAD file drawing per application
PROFIS Shear Connector software design file (.json) per application
Specification text