- Home
- Engineering
- Engineering Services
- Rebar Design Services
REBAR DESIGN SERVICES
We provide design calculation service of Post-installed Rebar Applications on your construction projects
![Anchor Design Services](/content/hilti/A2/AU/en/engineering/engineering-services/rebar-design-request-external/_jcr_content/pagestageimage.img.1920.medium.png/1606881076357.png)
If you have a rebar connection be it simply support, overlap joint, or splice, we can assist you in the design and calculation to provide the most optimised solution to you based on international standards such as AS 3600, EN 1992-2, ACI 318-14, or NZS 3101.
For applications not covered in the codes such as moment connection without existing overlap rebar, the Hilti HIT Rebar Method overcomes this limitation by extending the range of connections in the codes and allows for reduced anchorage. This is demonstrated with the strut-and-tie approach and extensive testing done in Hilti.
If you would like us to help you with your rebar design, please complete the form below and we will deliver the solution to you!
Our service includes:
Cover letter
Checklist including summary of request and input details
Detailed bill of material per application
Complete software calculation report per application
PROFIS Rebar software design file (.hpr) per application
Specification text