- Home
- Dust control in demolition

Effectively control dust when performing your demolition works
Protect you and your team from hazardous crystalline silica dust which can impact worker health & productivity
Long term exposure to silica dust can lead to multiple health issues
The working exposure standard in Australia is 0.05mg per cubic meter in an 8 hour shift, but greater than 0.025 is deemed high risk
Crystalline silica is a common mineral found in most construction materials such as soil, sand, granite and many other minerals. Crystalline silica becomes respirable when it is broken down into very fine particles through drilling, cutting, grinding or breaking of these materials. Respirable Crystalline Silica (RCS) dust is a hazardous material which has been known to cause lung cancer and other serious respiratory diseases. New regulations have been enforced to protect workers from prolonged exposure to silica dust.
As a safety partner in the industry, Hilti can support you in ensuring you have the right engineering controls in place. You can be assured that our systems have been tested for their effectiveness according to EN-50632.
Get the right control in place to support your demolition applications
Diamond coring & cutting controls
- Dust is reduced by wet processing and slurry managed by water recycling unit
- High torque = Increased speed and performance
- Easy to use tools = Control your project timeline & cost savings up to 30%*
Jackhammering controls
- Reducing hazardous dust in the working environment
- More breaking power = Increase up to 3 times more performance*
- Lighter tools = Less fatigue & more productive workforce
Concrete grinding & finishing controls
- Dust control by combining grinding cup wheel / tool / vacuum cleaner in a tested system
- Tool designed for concrete grinding = Increase productivity up to 50%*
- Dedicated cup wheels & accessories = Optimised performance

Remove fine airborne particles with the new air cleaners
Designed to extract residual respirable dust during construction and renovation work
Airborne dust is produced during construction work, such as grinding, finishing, demolition and cutting. The AIC air cleaner is an additional engineering control suitable for removing residual crystalline silica dust particles, which have escaped on tool dust extraction. It creates negative pressure areas which help to contain dust within a specified confinement zone.

Creating change together
ALD Expert Demo and Hilti’s Commitment to Sustainability!
Play the video