- Home
- Rebar Installation for Operation Managers
Installation at the touch of a button
You’re already using our anchor for rebar installation, so why not save time with an easy-to-use dispenser?
With the help of our cordless adhesive anchor dispenser, the right amount of anchor is injected with a single push of a button. You achieve the accuracy you need, while using up to 30% less resin than you would with a manual dispenser.
Easier

Comfortable and easier injection with a single push of a button, whatever the conditions.
More Accurate

With a manual dispenser, every time you push the button the dispenser will inject 5 ml of resin. With our HDE 500 cordless adhesive anchor dispenser, you choose the volume with a precision up to 1.2 ml.
More Efficient

The Hilti volume calculator app helps you work out exactly how much anchor you need, and the dose adjustment knob delivers a controlled injection. The combined result of using both the calculator and the electrical dispenser is up to 30% less wastage.
Compatible

Use any of our 22V batteries to dispense up to 100 x 500 ml foil packs on a single charge.
SEE FOR YOURSELF
-
Our cordless adhesive anchor dispenser in action
Find out how much easier rebar installation can be
Book an onsite demo today