Plumbing floor waste applications have specific requirements when it comes to passive fire protection. The passive firestop collar must be specifically tested for the floor waste application as the testing method used for a floor waste collar is very different to the method used for stack pipe applications.
The CFWC firestop collar has been tested to the latest fire prevention standard AS1530.4 – 2014, in a variety of configurations for floor waste applications with uPVC – SC Sandwich Core pipe, the most common pipe material used in the Australian market for floor waste applications.
The collar's patented active spring and claw design, closes off uPVC-SC pipes easily and effectively.
Please contact the Hilti Engineering Team by email or phone for further information and installation details.