NEW PRODUCTS AND INNOVATIONS

PLT 400-2 CONSTRUCTION LAYOUT TOOL

Versatile and easy-to-use construction layout tool for one-person operation, with 2" angle measurement accuracy and extended range for faster stake out of positions on the jobsite

More information

TE 70-ATC/AVR ROTARY HAMMER

Powerful rotary hammer for heavy-duty drilling and chiseling in concrete

More information

DGH 150 concrete grinder

Concrete grinder for heavy-duty grinding, roughening concrete and removing paint and coatings.

More information

DCH 150-SL wall chaser

Slitting machine for wall/floor chasing and cable, conduit or pipe installations in a variety of base materials.

More information

GDG 6-A22 cordless die grinder

Variable-speed cordless die grinder with high-performance brushless motor for metal fabrication and architectural metalwork.

More information

AG 4S-22 cordless angle grinder

The slim, light and balanced AG 4S-22 is designed to sit firmly in your hand – giving you the responsive handling you need for cutting rebar, tubes or sheets, deburring, surface cleaning or removing welds.

More information

EXO-S SHOULDER EXOSKELETON

Passive exoskeleton to relieve strain on shoulders and arms during overhead installation work

More information

HIT-HY 200-R V3 ADHESIVE ANCHOR

Ultimate-performance injectable hybrid mortar with approvals for rebar connections

More information

SD 5000-A22 CORDLESS DRYWALL SCREWDRIVER

Cordless 22V drywall screwdriver with 5000 RPM for hanging plasterboard, wood boards and exterior sheathing

More information

VC 40M-X WET/DRY CONSTRUCTION VACUUM

Universal vacuum cleaner with automatic filter cleaning for dry dust and occasional wet usage - M class

More information

PM 30-MG MULTI-LINE LASER

Multi-line laser with 3 green 360° lines for plumbing, levelling, aligning and squaring

More information

DD-WMS 100 WATER MANAGEMENT SYSTEM

A single unit for the supply of cooling water as well as the collection and filtration of wastewater from diamond drilling systems

More information