- Home
- New Products
- RT 6-A22 Riveting Tool

Cordless blind rivet tool for metalworking
The RT 6-A22 gives you convenient and effortless rivet fastening for serial applications
Fast and easy to use, Hilti's riveting tool is suitable for a wide range of applications and installation jobs that require blind rivets from 2.4 mm to 5.0 mm in diameter.
Suitable for a range of applications

Metal fabrication

Installing façade panels and systems

Construction of HVAC systems

Installation of fencing and roofing
Versatile and handy, the RT 6-A22 cordless rivet tool makes your riveting jobs easy

Single-action trigger
The RT 6-A22 has a high pull force of 10,000N activated by a simple touch of the single-action trigger – so rivets can be set almost instantly.

Ergonomic grip and perfect balance
RT 6-A22 is designed with maximum working comfort in mind. Well-suited for making high volume rivet fastenings.

Brushless motor
The brushless motor provides you with a high power-to-weight ratio, high-speed operation and electronic control for longer life.

The right riveting tool for your job
When selecting a riveting tool two factors will determine your choice: the volume of rivets you need to set, and the location in which you’re working.
Pneumatic tools require an air supply which can limit their range while productivity with manual tools is limited by the strength and stamina of their operators. So when you’re performing serial installation or fabrication tasks, it’s a cordless riveting tool that helps meet production demands.
Hilti’s RT 6-A22 cordless rivet tool is suitable for a wide range of applications and industries. In addition to its ergonomic and lightweight design, the tool includes productivity-driving features, including:
- A removable nose for easy cleaning or clearing of debris
- One touch trigger reducing operators hand/arm strain
- Pin collector holding up to 200 mandrels
- 10,000N of pulling force which equates to more than 850 rivets of up to 5 mm can be set with one 2.6 Ah battery
- Part of standardized 22V lithium-ion battery platform available in 2.6 Ah, 5.2 Ah and 8.0 Ah offering a choice of reach or weight
Accessories providing maximum flexibility

Nose pieces
The RT 6-A22 comes with four different nose pieces which can be quickly changed and allow you to fasten rivets from 2.4 mm to 5.0 mm.

Removable nose cover
The removable nose cover allows you to maintain and clean the tool conveniently. In addition, you can also exchange internal wear parts as needed.

Jaws
The jaws in the RT 6-A22 can be quickly removed for cleaning or replacement by opening the nose cover.

22V battery compatibility
Hilti B22 batteries include fully sealed electronics for increased protection against dust, humidity and water and up to 20% longer running time than other compact batteries.

Build your own CONFIGURATOR
Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.
The build your own configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

YOUR 24/7 PARTNER
Whatever the job, wherever you are, our teams are always available to help you get the job done
We have dedicated account managers and technical consultants who will meet you directly at the jobsite and offer solutions instantly.
Our customer service agents can provide information, take orders, arrange deliveries and repairs all in just one phone call. And, you have instant access to our products at our many Hilti Stores, where you can try out our tools and inserts and get further advice.